Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 66-1M W/LN | TURCK - Your Global Automation Partner
Industrial Receptacle
RSFV 66-1M W/LN
Order ID no. U-78314
In Stock
home
Home
Loading...
Technical Data
Current (A)
8
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
6
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€39.40
home
Turck-Shop
Products
Others
RSFV 66-1M W/LN
Item Total
€39.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support