Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
HSM 4800-1279-5 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
HSM 4800-1279-5
Order ID no. U-80147
home
Home
Loading...
Technical Data
Downloads
Current (A)
35
Voltage (V)
600
Approvals
RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
5
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
8
Special features
,
Application
Power
Design
Connection Cable
home
Turck-Shop
Products
Others
HSM 4800-1279-5
In Stock
Price Group
D1
List Price
€582.00
Item Total
€582.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support