Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSFD 64-6-3 | TURCK - Your Global Automation Partner
Industrial mounting flange with stranded wire
CSFD 64-6-3
Order ID no. U-80248
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
3
Connector A - Number of pins
6
Current (A)
14
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
Voltage (V)
300
Price Group
K1
List Price
112,70 €
home
Turck-Shop
Products
Others
CSFD 64-6-3
Item Total
112,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support