Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKFDV 8-8-0.15/M18/S1244 | TURCK - Your Global Automation Partner
Industrial flange connector
BKFDV 8-8-0.15/M18/S1244
Order ID no. U-80762
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Cable length (m)
0.15
Connector A - Number of pins
8
Current (A)
7
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M18 × 0.75
Voltage (V)
60
Price Group
K1
List Price
82,70 €
home
Turck-Shop
Products
Others
BKFDV 8-8-0.15/M18/S1244
Item Total
82,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support