Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKW 5M-5 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKW 5M-5
Order ID no. U-81020
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
30
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
4.5
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€39.70
home
Turck-Shop
Products
Others
PKW 5M-5
Item Total
€39.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support