Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RKFV 190-2/M20 | TURCK - Your Global Automation Partner
Industrial Receptacle
P-RKFV 190-2/M20
Order ID no. U-81520
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
19
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
300
Price Group
K3
List Price
125,00 €
home
Turck-Shop
Products
Others
P-RKFV 190-2/M20
Item Total
125,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support