Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKE 4.5T-8-RSE 4.5T/S3060 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE
WKE 4.5T-8-RSE 4.5T/S3060
Order ID no. U-81839
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
8
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€91.60
home
Turck-Shop
Products
Others
WKE 4.5T-8-RSE 4.5T/S3060
Item Total
€91.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support