Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 44-0.3M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
RKF 44-0.3M/M20
Order ID no. U-82371
In Stock
home
Home
Loading...
Technical Data
Current (A)
18
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Power
Design
Connection Cable
Price Group
K1
List Price
€62.40
Item Total
€62.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKF 44-0.3M/M20
Contact Support