Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
HSM 4800-1279-15 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
HSM 4800-1279-15
Order ID no. U-83120
home
Home
Loading...
Technical Data
Downloads
Current (A)
35
Voltage (V)
600
Approvals
RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
15
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
8
Special features
,
Application
Power
Design
Connection Cable
In Stock
Price Group
D1
List Price
€1,241.00
home
Turck-Shop
Products
Others
HSM 4800-1279-15
Item Total
€1,241.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support