Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Industrial Ethernet cable
RSCD 441-5M
Order ID no. U-83261
In Stock
Price Group
D1
List Price
56,40 €
Item Total
56,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RSCD 441-5M
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
5
Cable quality
TPE
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
Ethernet
add_shopping_cart
person
Login