Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC 5723-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DeviceNet BUS line
WKC 5723-15M
Order ID no. U-83497
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
15
Cable quality
TPU
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
WKC 5723-15M
In Stock
Price Group
D1
List Price
252,30 €
Item Total
252,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support