Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSX RJ45S 841-5M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSX RJ45S 841-5M
Order ID no. U-83677
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, CSA C22.2 No. 233-09, RoHS, UKCA, UL 1863
Cable color
Teal
Cable diameter (mm)
7.65
Cable length (m)
5
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Price Group
D1
List Price
92,20 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSX RJ45S 841-5M
Item Total
92,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support