Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC 8T-20-RSC 8T/S1587 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RKC 8T-20-RSC 8T/S1587
Order ID no. U-84397
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
20
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
8
Coupling nut/screw material B
Brass
Number of Pins
8
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€205.10
home
Turck-Shop
Products
Others
RKC 8T-20-RSC 8T/S1587
Item Total
€205.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support