Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSX RJ45S 843-72M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSX RJ45S 843-72M
Order ID no. U-84893
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
72
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
606,00 €
home
Turck-Shop
Products
Others
RSSX RJ45S 843-72M
Item Total
606,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support