Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RSFV 1211-183-1/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
P-RSFV 1211-183-1/M20
Order ID no. U-85359
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS
Cable color
Black
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
12
Current (A)
7
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Special features
,
Voltage (V)
300
Price Group
K3
List Price
109,60 €
home
Turck-Shop
Products
Others
P-RSFV 1211-183-1/M20
Item Total
109,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support