Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 44 HANQ4/2-1672-33M | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RSM 44 HANQ4/2-1672-33M
Order ID no. U-85512
home
Home
Loading...
Technical Data
Downloads
Current (A)
15
Voltage (V)
600
Approvals
CE
Cable color
Black
Cable length (m)
33
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
,
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€604.00
Item Total
€604.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM 44 HANQ4/2-1672-33M
Contact Support