Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MFKS 4F 4413-2M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
MFKS 4F 4413-2M
Order ID no. U-86585
home
Home
Loading...
Technical Data
Application
Data
Cable color
Teal
Cable length (m)
2
Cable quality
TPU
Connector A - Number of pins
4
Current (A)
2
Design
Connection Cable
Network protocol
Ethernet
Receptacle housing material A
Brass
Screw-in thread
7/16″-20 UNF
Special features
Halogen free cable, Shielded
Voltage (V)
125
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
27,70 €
home
Turck-Shop
Products
Others
MFKS 4F 4413-2M
Item Total
27,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support