Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.5T-4.6/S618/S771/S1353/S1406 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WKC4.5T-4.6/S618/S771/S1353/S1406
Order ID no. U-88448
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
4.6
Cable quality
EX60
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€78.90
home
Turck-Shop
Products
Others
WKC4.5T-4.6/S618/S771/S1353/S1406
Item Total
€78.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support