Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 5M-5 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 5M-5
Order ID no. U-88691
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.5
Cable length (m)
5
Cable quality
PVC
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
Price Group
K1
List Price
35,90 €
home
Turck-Shop
Products
Others
PKG 5M-5
Item Total
35,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support