Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 34-0.3M/M20 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires
RKF 34-0.3M/M20
Order ID no. U-89903
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Conductor length (m)
0.3
Connector A - Number of pins
3
Current (A)
21
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
600
In Stock
Price Group
K1
List Price
58,00 €
home
Turck-Shop
Products
Others
RKF 34-0.3M/M20
Item Total
58,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support