Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSD RJ45S 441-20M/C1195 | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSD RJ45S 441-20M/C1195
Order ID no. U-89938
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
20
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
133,20 €
home
Turck-Shop
Products
Others
RSSD RJ45S 441-20M/C1195
Item Total
133,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support