Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RSFV 890-0.2/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
P-RSFV 890-0.2/14.5/NPT
Order ID no. U-90027
In Stock
home
Home
Loading...
Technical Data
Current (A)
8
Voltage (V)
600
Approvals
FM Div.2, CSA Div. 2, CE, RoHS
Cable length (m)
0.2
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Hazardous area
Design
Connection Cable
Price Group
K3
List Price
€59.10
home
Turck-Shop
Products
Others
P-RSFV 890-0.2/14.5/NPT
Item Total
€59.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support