Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-CSFDV 19-1484XL-2 | TURCK - Your Global Automation Partner
Industrial flange connector
P-CSFDV 19-1484XL-2
Order ID no. U-90536
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
2
Cable quality
EX60
Connector A - Number of pins
19
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M25 × 1.5
Special features
Shielded, ,
Voltage (V)
150
Price Group
K3
List Price
186,40 €
home
Turck-Shop
Products
Others
P-CSFDV 19-1484XL-2
Item Total
186,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support