Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 50-1M/M20/S1658 | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 50-1M/M20/S1658
Order ID no. U-91003
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€35.10
home
Turck-Shop
Products
Others
RSF 50-1M/M20/S1658
Item Total
€35.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support