Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 8T-25-RS 8T | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RK 8T-25-RS 8T
Order ID no. U-92176
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
75
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Gray
Cable diameter (mm)
5.69
Cable length (m)
25
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
8
Coupling nut/screw material B
Brass
Number of Pins
8
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€183.70
home
Turck-Shop
Products
Others
RK 8T-25-RS 8T
Item Total
€183.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support