Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSFV 96-0.5M/M20 | TURCK - Your Global Automation Partner
Industrial Receptacle
RSFV 96-0.5M/M20
Order ID no. U-94552
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
9
Current (A)
7
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
600
Price Group
K1
List Price
59,50 €
home
Turck-Shop
Products
Others
RSFV 96-0.5M/M20
Item Total
59,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support