Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 44-2M/NPT W/LN | TURCK - Your Global Automation Partner
Industrial receptacle connector with conductors
RKF 44-2M/NPT W/LN
Order ID no. U-94846
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
4
Current (A)
18
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
55,40 €
home
Turck-Shop
Products
Others
RKF 44-2M/NPT W/LN
Item Total
55,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support