Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSFD 5711-0.5M | TURCK - Your Global Automation Partner
Accessories for CAN (DeviceNet, CANopen)
FSFD 5711-0.5M
Order ID no. U-95569
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
0.5
Cable quality
PVC
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
, Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
€36.20
home
Turck-Shop
Products
Others
FSFD 5711-0.5M
Item Total
€36.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support