Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD RSSD 441-20M/S771 | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSD RSSD 441-20M/S771
Order ID no. U-95991
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Teal
Cable length (m)
20
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
€128.80
home
Turck-Shop
Products
Others
RSSD RSSD 441-20M/S771
Item Total
€128.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support