Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Industrial Ethernet Cable
RSSD RSSD 441-15M/S771
Order ID no. U-95992
In Stock
Price Group
D1
List Price
108,30 €
Item Total
108,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RSSD RSSD 441-15M/S771
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
15
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
Ethernet