Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-X-RSFV 31-0.5/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
P-X-RSFV 31-0.5/M20
Order ID no. U-96115
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
ATEX, CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Current (A)
8
Design
Connection Cable
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
In Stock
Price Group
K1
List Price
55,70 €
home
Turck-Shop
Products
Others
P-X-RSFV 31-0.5/M20
Item Total
55,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support