Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-X-RKFV 561-0.5/M20 | TURCK - Your Global Automation Partner
P-X-RKFV 561-0.5/M20
Order ID no. U-96118
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
ATEX, CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
5
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
Price Group
K3
List Price
72,10 €
home
Turck-Shop
Products
Others
P-X-RKFV 561-0.5/M20
Item Total
72,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support