Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-X-RSFV 100-0.5/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
P-X-RSFV 100-0.5/14.5/NPT
Order ID no. U-96123
In Stock
home
Home
Loading...
Technical Data
Current (A)
7
Voltage (V)
250
Approvals
CE, RoHS, UL Listed, UL 2238, ATEX
Cable length (m)
0.5
Number of pins
10
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Hazardous area
Design
Connection Cable
Price Group
K3
List Price
€49.10
home
Turck-Shop
Products
Others
P-X-RSFV 100-0.5/14.5/NPT
Item Total
€49.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support