Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-X-RKFV 52-0.5/M20 | TURCK - Your Global Automation Partner
male flange with strands, front-mounted
P-X-RKFV 52-0.5/M20
Order ID no. U-96257
In Stock
home
Home
Loading...
Technical Data
Current (A)
8
Voltage (V)
250
Approvals
CE, RoHS, UL Listed, UL 2238, ATEX
Cable length (m)
0.5
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Application
Hazardous area
Design
Connection Cable
Price Group
K3
List Price
€70.60
home
Turck-Shop
Products
Others
P-X-RKFV 52-0.5/M20
Item Total
€70.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support