Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GSDA GKDA 40-2M/S3276/S4000 | TURCK - Your Global Automation Partner
Power Cable
GSDA GKDA 40-2M/S3276/S4000
Order ID no. U-97250
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
RoHS, UL Listed
Cable color
Black
Cable length (m)
2
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Aluminum
Coupling nut/screw material A
Aluminum
Current (A)
25
Voltage (V)
600
In Stock
Price Group
D1
List Price
139,70 €
home
Turck-Shop
Products
Others
GSDA GKDA 40-2M/S3276/S4000
Item Total
139,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support