Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 36-25M/S3059 | TURCK - Your Global Automation Partner
Power Cable
RSM 36-25M/S3059
Order ID no. U-98383
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
8.51
Cable length (m)
25
Cable quality
TPE
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant, ,
Voltage (V)
600
Price Group
K1
List Price
222,70 €
home
Turck-Shop
Products
Others
RSM 36-25M/S3059
Item Total
222,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support