Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GSDA GKDA 40-30M/S3276/S4000 | TURCK - Your Global Automation Partner
Power Cable
GSDA GKDA 40-30M/S3276/S4000
Order ID no. U-99090
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
25
Voltage (V)
600
Approvals
UL Listed, RoHS
Cable color
Black
Cable length (m)
30
Cable quality
TPE
Coupling nut/screw material A
Aluminum
Number of pins
4
Coupling nut/screw material B
Aluminum
Application
Power
Price Group
D1
List Price
€695.00
Item Total
€695.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
GSDA GKDA 40-30M/S3276/S4000
Contact Support