Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 6M-13-PSG 6M/S90 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 6M-13-PSG 6M/S90
Order ID no. U-99220
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
13
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Coupling nut/screw material B
Brass
Number of Pins
6
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€158.70
home
Turck-Shop
Products
Others
PKG 6M-13-PSG 6M/S90
Item Total
€158.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support