Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM 34-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RKM 34-20M
Order ID no. U-99776
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, RoHS, UKCA, UL 2237
Cable color
Black
Cable diameter (mm)
14.22
Cable length (m)
20
Cable quality
TPE
Coupling nut/screw material A
Brass
Current (A)
21
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Special features
,
Voltage (V)
600
In Stock
Price Group
K1
List Price
231,90 €
home
Turck-Shop
Products
Others
RKM 34-20M
Item Total
231,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support