Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 3Z-2/S90/S618 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 3Z-2/S90/S618
Order ID no. U0069
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
2
Overall shield
Drain, Foil
Cable quality
TPU
Plug body
Plastic
Number of pins
3
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€43.70
home
Turck-Shop
Products
Others
PKG 3Z-2/S90/S618
Item Total
€43.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support