Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FKM/RKC RSC 572-0.3M-0.3M | TURCK - Your Global Automation Partner
Bus cable for CAN (DeviceNet™, CANopen)
VB2-FKM/RKC RSC 572-0.3M-0.3M
Order ID no. U0095-50
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Design
Y-splitter with cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Product type
Y-splitter
Protection class
IP67
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
Protection class
IP67
In Stock
Price Group
D1
List Price
84,50 €
home
Turck-Shop
Products
Others
VB2-FKM/RKC RSC 572-0.3M-0.3M
Item Total
84,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support