Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FKM/RKC RSC 572-1M-1M | TURCK - Your Global Automation Partner
DeviceNet BUS line
VB2-FKM/RKC RSC 572-1M-1M
Order ID no. U0095-502
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.34
Cable diameter (mm)
7.2
Cable quality
PVC
Plug body
Plastic
Number of pins
5
Application
Data
Design
Y-splitter with cable
Network protocol
DeviceNet, CANopen
Product type
Y-splitter
Protection class
IP67
Key Features
home
Turck-Shop
Products
Others
VB2-FKM/RKC RSC 572-1M-1M
Network protocol
DeviceNet, CANopen
Protection class
IP67
In Stock
Price Group
D1
List Price
€128.00
Item Total
€128.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support