Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKM 579-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RKM 579-3M
Order ID no. U0133-56
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
300
Approvals
UL
Cable color
Gray
Core cross-section (mm²)
0.83
Cable diameter (mm)
10.8
Cable length (m)
3
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€54.70
home
Turck-Shop
Products
Others
RKM 579-3M
Item Total
€54.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support