Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM RKC 572-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
06.09.2022 // Bläser
RKM RKC 572-10M
Order ID no. U0134-580
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
10
Cable quality
PVC
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
96,90 €
Item Total
96,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM RKC 572-10M
Contact Support