Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Actuator and Sensor Cable
PSG 4M-5/S90/S618
Order ID no. U0136-30
In Stock
Price Group
K1
List Price
€68.00
home
Turck-Shop
Products
Others
PSG 4M-5/S90/S618
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
5
Overall shield
Drain, Foil
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Application
Signal
Design
Connection Cable
add_shopping_cart
person
Login
Item Total
€68.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support