Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSG 6-2 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PSG 6-2
Order ID no. U0136-7
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.5
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
6
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Voltage (V)
125
Price Group
K1
List Price
31,20 €
home
Turck-Shop
Products
Others
PSG 6-2
Item Total
31,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support