Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CBC5 5711-2M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
17.01.2020 // Bläser
CBC5 5711-2M-OBS
Order ID no. U0153-2
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.52
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
35,30 €
Item Total
35,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CBC5 5711-2M-OBS
Contact Support