Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
JBBS-48-E613 | TURCK - Your Global Automation Partner
IP67 Junction Box, 6-Channel
JBBS-48-E613
Order ID no. U0215-486
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
M12 receptacle
Connection technology signal
M12
Dimensions (L x W x H)
185,5 mm x 64 mm x 45 mm
Network protocol
PROFIBUS-PA
Housing material
Powder-coated die-cast aluminium
Number of channels
6
Product type
Passive fieldbus junction box
Protection class
IP67
Key Features
Network protocol
PROFIBUS-PA
Protection class
IP67
In Stock
Price Group
K3
List Price
€471.80
home
Turck-Shop
Products
Others
JBBS-48-E613
Item Total
€471.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support