Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC 572-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
06.09.2022 // Bläser
RSC 572-20M
Order ID no. U0302-520
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
20
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
131,90 €
Item Total
131,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC 572-20M
Contact Support