Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RKS 483-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-PA Kabelsatz
RSS RKS 483-6M
Order ID no. U0321-256
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable color
Orange
Cable length (m)
6
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Premoulded cable
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
85,30 €
Item Total
85,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSS RKS 483-6M
Contact Support